Quality & reliability


Material content search

Details for "SN74AHC541DW" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AHC541DW NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 564.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000545 5 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000545 5 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001090 11 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000006 0.003271 33 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000006 0.003271 33 0.000001 0
Precious Metals Gold 7440-57-5 0.183436 99.989098 999891 0.032483 325
Precious Metals Silver 7440-22-4 0.000004 0.002180 22 0.000001 0
Sub-Total     0.183456 100 1000000 0.032487 325
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.162580 70.000040 700000 0.028790 288
Thermoplastics Epoxy 85954-11-6 0.069677 29.999957 300000 0.012339 123
Sub-Total     0.232257 100 1000000 0.041129 411
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.725360 97.410000 974100 25.805480 258055
Copper and Its Alloys Iron 7439-89-6 3.590400 2.400000 24000 0.635800 6358
Copper and Its Alloys Phosphorus 7723-14-0 0.044880 0.030000 300 0.007950 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.044880 0.030000 300 0.007950 79
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.044880 0.030000 300 0.007950 79
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026500 265
Sub-Total     149.600000 100 1000000 26.491610 264916
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.561582 95.120015 951200 0.453612 4536
Precious Metals Gold 7440-57-5 0.021005 0.779985 7800 0.003720 37
Precious Metals Palladium 7440-05-3 0.110413 4.100000 41000 0.019552 196
Sub-Total     2.693000 100 1000000 0.476884 4769
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 312.387843 76.000000 760000 55.318559 553186
Other Organic Materials Proprietary Non Halide Flame Retardant 14.386282 3.500000 35000 2.547565 25476
Other Plastics and Rubber Carbon Black 1333-86-4 1.233110 0.300000 3000 0.218360 2184
Thermoplastics Epoxy 85954-11-6 83.029400 20.200000 202000 14.703100 147031
Sub-Total     411.036635 100 1000000 72.787578 727876
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.961770 100.000000 1000000 0.170310 1703
Sub-Total     0.961770 100 1000000 0.170310 1703

Total

    564.707118     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support