Quality & reliability


Material content search

Details for "SN74AHC541DWRE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AHC541DWRE4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 612.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.113987 99.997368 999974 0.018610 186
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000877 9 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000877 9 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.000877 9 0.000000 0
Sub-Total     0.113990 100 1000000 0.018611 186
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.235354 79.999864 799999 0.038426 384
Thermoplastics Epoxy 85954-11-6 0.058839 20.000136 200001 0.009606 96
Sub-Total     0.294193 100 1000000 0.048032 480
Lead Frame
Copper and Its Alloys Copper 7440-50-8 166.063322 97.585000 975850 27.112717 271127
Copper and Its Alloys Iron 7439-89-6 3.913979 2.300000 23000 0.639025 6390
Copper and Its Alloys Phosphorus 7723-14-0 0.025526 0.015000 150 0.004168 42
Zinc and Its Alloys Zinc 7440-66-6 0.170173 0.100000 1000 0.027784 278
Sub-Total     170.173000 100 1000000 27.783693 277837
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.313896 95.120000 951200 0.051249 512
Precious Metals Gold 7440-57-5 0.002574 0.780000 7800 0.000420 4
Precious Metals Palladium 7440-05-3 0.013530 4.100000 41000 0.002210 22
Sub-Total     0.330000 100 1000000 0.053878 539
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 387.744126 88.000000 880000 63.305953 633060
Other Plastics and Rubber Carbon Black 1333-86-4 1.321855 0.300000 3000 0.215816 2158
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.423401 0.550000 5500 0.395662 3957
Thermoplastics Epoxy 85954-11-6 49.128943 11.150000 111500 8.021152 80212
Sub-Total     440.618325 100 1000000 71.938583 719386
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.962852 100.000000 1000000 0.157202 1572
Sub-Total     0.962852 100 1000000 0.157202 1572

Total

    612.492360     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support