Quality & reliability


Material content search

Details for "SN74AHC541PWRE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AHC541PWRE4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 20 4.4x6.5x1.15 74.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.118271 99.997464 999975 0.159048 1590
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000845 8 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000845 8 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.000845 8 0.000001 0
Sub-Total     0.118274 100 1000000 0.159052 1591
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.235354 79.999864 799999 0.316499 3165
Thermoplastics Epoxy 85954-11-6 0.058839 20.000136 200001 0.079125 791
Sub-Total     0.294193 100 1000000 0.395624 3956
Lead Frame
Copper and Its Alloys Copper 7440-50-8 27.859260 97.410000 974100 37.464540 374645
Copper and Its Alloys Iron 7439-89-6 0.686400 2.400000 24000 0.923100 9231
Copper and Its Alloys Phosphorus 7723-14-0 0.008580 0.030000 300 0.011540 115
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.008580 0.030000 300 0.011540 115
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.008580 0.030000 300 0.011540 115
Zinc and Its Alloys Zinc 7440-66-6 0.028600 0.100000 1000 0.038500 385
Sub-Total     28.600000 100 1000000 38.460670 384607
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.437552 95.120000 951200 0.588411 5884
Precious Metals Gold 7440-57-5 0.003588 0.780000 7800 0.004825 48
Precious Metals Palladium 7440-05-3 0.018860 4.100000 41000 0.025360 254
Sub-Total     0.460000 100 1000000 0.618598 6186
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 37.776666 86.000000 860000 50.801258 508013
Other Plastics and Rubber Carbon Black 1333-86-4 0.131779 0.300000 3000 0.177214 1772
Thermoplastics Epoxy 85954-11-6 6.017911 13.700001 137000 8.092759 80928
Sub-Total     43.926356 100 1000000 59.071230 590712
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.962852 100.000000 1000000 1.294823 12948
Sub-Total     0.962852 100 1000000 1.294823 12948

Total

    74.361675     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support