Quality & reliability


Material content search

Details for "SN74AVC4T245DGVR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AVC4T245DGVR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DGV | 16 4.4x3.6x1.05 39.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.068213 99.998534 999985 0.172597 1726
Precious Metals Silver 7440-22-4 0.000001 0.001466 15 0.000003 0
Sub-Total     0.068214 100 1000000 0.172600 1726
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.160470 69.999960 700000 0.406030 4060
Thermoplastics Epoxy 85954-11-6 0.068773 30.000044 300000 0.174014 1740
Sub-Total     0.229243 100 1000000 0.580046 5800
Lead Frame
Copper and Its Alloys Copper 7440-50-8 13.425165 97.425000 974250 33.969268 339693
Copper and Its Alloys Iron 7439-89-6 0.330720 2.400000 24000 0.836810 8368
Copper and Its Alloys Phosphorus 7723-14-0 0.002067 0.015000 150 0.005230 52
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.004134 0.030000 300 0.010460 105
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.004134 0.030000 300 0.010460 105
Zinc and Its Alloys Zinc 7440-66-6 0.013780 0.100000 1000 0.034870 349
Sub-Total     13.780000 100 1000000 34.867096 348671
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.209264 95.120000 951200 0.529494 5295
Precious Metals Gold 7440-57-5 0.001716 0.780000 7800 0.004342 43
Precious Metals Palladium 7440-05-3 0.009020 4.100000 41000 0.022820 228
Sub-Total     0.220000 100 1000000 0.556659 5567
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 20.754004 85.499996 855000 52.513196 525132
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.728211 3.000001 30000 1.842569 18426
Other Organic Materials Chlorine 7782-50-5 0.004855 0.020001 200 0.012284 123
Other Plastics and Rubber Carbon Black 1333-86-4 0.072821 0.300000 3000 0.184257 1843
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.024274 0.100001 1000 0.061420 614
Thermoplastics Epoxy 85954-11-6 2.689525 11.080001 110800 6.805220 68052
Sub-Total     24.273690 100 1000000 61.418946 614189
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.950355 100.000000 1000000 2.404653 24047
Sub-Total     0.950355 100 1000000 2.404653 24047

Total

    39.521502     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support