Quality & reliability


Material content search

Details for "SN74F157ANSR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74F157ANSR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 16 5.3x10.3x1.95 248.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.090697 99.997795 999978 0.036579 366
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001103 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001103 11 0.000000 0
Sub-Total     0.090699 100 1000000 0.036579 366
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.299096 80.000000 800000 0.120627 1206
Thermoplastics Epoxy 85954-11-6 0.074774 20.000000 200000 0.030157 302
Sub-Total     0.373870 100 1000000 0.150784 1508
Lead Frame
Copper and Its Alloys Copper 7440-50-8 56.794470 97.585000 975850 22.905550 229056
Copper and Its Alloys Iron 7439-89-6 1.338600 2.300000 23000 0.539900 5399
Copper and Its Alloys Phosphorus 7723-14-0 0.008730 0.015000 150 0.003520 35
Zinc and Its Alloys Zinc 7440-66-6 0.058200 0.100000 1000 0.023500 235
Sub-Total     58.200000 100 1000000 23.472410 234724
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.038360 384
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000310 3
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.001700 17
Sub-Total     0.100000 100 1000000 0.040330 403
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 165.406960 88.000000 880000 66.709630 667096
Other Plastics and Rubber Carbon Black 1333-86-4 0.563887 0.300000 3000 0.227419 2274
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.033793 0.550000 5500 0.416935 4169
Thermoplastics Epoxy 85954-11-6 20.957814 11.150000 111500 8.452414 84524
Sub-Total     187.962454 100 1000000 75.806398 758064
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.223624 100.000000 1000000 0.493495 4935
Sub-Total     1.223624 100 1000000 0.493495 4935

Total

    247.950647     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support