Quality & reliability


Material content search

Details for "SN74HC161DRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74HC161DRE4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.090775 99.997797 999978 0.038060 381
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001102 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001102 11 0.000000 0
Sub-Total     0.090777 100 1000000 0.038061 381
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.368486 78.999996 790000 0.154499 1545
Thermoplastics Epoxy 85954-11-6 0.097952 21.000004 210000 0.041069 411
Sub-Total     0.466438 100 1000000 0.195568 1956
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.034330 510343
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13627
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.410100 524101
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319060 3191
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335420 3354
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.196207 88.000000 880000 40.752502 407525
Other Plastics and Rubber Carbon Black 1333-86-4 0.331351 0.300000 3000 0.138929 1389
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.607476 0.550000 5500 0.254703 2547
Thermoplastics Epoxy 85954-11-6 12.315201 11.150000 111500 5.163527 51635
Sub-Total     110.450235 100 1000000 46.309662 463097
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.696204 100.000000 1000000 0.711186 7112
Sub-Total     1.696204 100 1000000 0.711186 7112

Total

    238.503654     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support