Quality & reliability


Material content search

Details for "SN74HC161NE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74HC161NE4 NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,325.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.082735 99.998791 999988 0.006241 62
Precious Metals Silver 7440-22-4 0.000001 0.001209 12 0.000000 0
Sub-Total     0.082736 100 1000000 0.006241 62
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.368486 78.999996 790000 0.027796 278
Thermoplastics Epoxy 85954-11-6 0.097952 21.000004 210000 0.007389 74
Sub-Total     0.466438 100 1000000 0.035185 352
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.965020 309650
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829560 8296
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047859 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063810 638
Sub-Total     422.970000 100 1000000 31.906254 319063
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105548 1055
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000866 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004549 45
Sub-Total     1.471000 100 1000000 0.110963 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.101059 88.000000 880000 59.675796 596758
Other Plastics and Rubber Carbon Black 1333-86-4 2.696935 0.300000 3000 0.203440 2034
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.944382 0.550000 5500 0.372974 3730
Thermoplastics Epoxy 85954-11-6 100.236100 11.150000 111500 7.561200 75612
Sub-Total     898.978476 100 1000000 67.813405 678134
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.696204 100.000000 1000000 0.127951 1280
Sub-Total     1.696204 100 1000000 0.127951 1280

Total

    1,325.664854     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support