Quality & reliability


Material content search

Details for "SN74HC161NE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74HC161NE4 NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,325.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.080109 99.998752 999988 0.006043 60
Precious Metals Silver 7440-22-4 0.000001 0.001248 12 0.000000 0
Sub-Total     0.080110 100 1000000 0.006043 60
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.414611 79.999961 800000 0.031275 313
Thermoplastics Epoxy 85954-11-6 0.103653 20.000039 200000 0.007819 78
Sub-Total     0.518264 100 1000000 0.039093 391
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.963871 309639
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829530 8295
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047858 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063810 638
Sub-Total     422.970000 100 1000000 31.905070 319051
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105544 1055
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000865 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004549 45
Sub-Total     1.471000 100 1000000 0.110959 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.101059 88.000000 880000 59.673582 596736
Other Plastics and Rubber Carbon Black 1333-86-4 2.696935 0.300000 3000 0.203433 2034
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.944382 0.550000 5500 0.372960 3730
Thermoplastics Epoxy 85954-11-6 100.236100 11.150000 111500 7.560900 75609
Sub-Total     898.978476 100 1000000 67.810888 678109
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.696204 100.000000 1000000 0.127946 1279
Sub-Total     1.696204 100 1000000 0.127946 1279

Total

    1,325.714054     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support