Quality & reliability


Material content search

Details for "SN74HCT652DWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74HCT652DWR NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DW | 24 7.52x15.36x2.35 955.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000260 3 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000260 3 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000003 0.000779 8 0.000000 0
Precious Metals Gold 7440-57-5 0.385242 99.997664 999977 0.040301 403
Precious Metals Silver 7440-22-4 0.000004 0.001038 10 0.000000 0
Sub-Total     0.385251 100 1000000 0.040302 403
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.565107 79.999990 800000 0.163729 1637
Thermoplastics Epoxy 85954-11-6 0.391277 20.000010 200000 0.040932 409
Sub-Total     1.956384 100 1000000 0.204662 2047
Lead Frame
Copper and Its Alloys Copper 7440-50-8 433.054569 97.050000 970500 45.302838 453028
Copper and Its Alloys Iron 7439-89-6 11.601668 2.600000 26000 1.213677 12137
Copper and Its Alloys Phosphorus 7723-14-0 0.669327 0.150000 1500 0.070020 700
Zinc and Its Alloys Zinc 7440-66-6 0.892436 0.200000 2000 0.093360 934
Sub-Total     446.218000 100 1000000 46.679895 466799
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.190240 95.120000 951200 0.019900 199
Precious Metals Gold 7440-57-5 0.001560 0.780000 7800 0.000160 2
Precious Metals Palladium 7440-05-3 0.008200 4.100000 41000 0.000900 9
Sub-Total     0.200000 100 1000000 0.020920 209
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 440.658115 88.000000 880000 46.098263 460983
Other Plastics and Rubber Carbon Black 1333-86-4 1.502244 0.300000 3000 0.157153 1572
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.754113 0.550000 5500 0.288114 2881
Thermoplastics Epoxy 85954-11-6 55.833386 11.150000 111500 5.840859 58409
Sub-Total     500.747858 100 1000000 52.384390 523844
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.402964 100.000000 1000000 0.669829 6698
Sub-Total     6.402964 100 1000000 0.669829 6698

Total

    955.910457     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support