Quality & reliability


Material content search

Details for "SN74LS163ADR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS163ADR NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.083105 99.998797 999988 0.034817 348
Precious Metals Silver 7440-22-4 0.000001 0.001203 12 0.000000 0
Sub-Total     0.083106 100 1000000 0.034817 348
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.534405 79.000003 790000 0.223890 2239
Thermoplastics Epoxy 85954-11-6 0.142057 20.999997 210000 0.059515 595
Sub-Total     0.676462 100 1000000 0.283405 2834
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 50.994260 509943
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13616
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.368950 523689
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.318810 3188
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002610 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013700 137
Sub-Total     0.800000 100 1000000 0.335160 3352
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 96.510961 88.000000 880000 40.433418 404334
Other Plastics and Rubber Carbon Black 1333-86-4 0.329015 0.300000 3000 0.137841 1378
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.603194 0.550000 5500 0.252709 2527
Thermoplastics Epoxy 85954-11-6 12.228377 11.150000 111500 5.123098 51231
Sub-Total     109.671547 100 1000000 45.947066 459471
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.459961 100.000000 1000000 1.030605 10306
Sub-Total     2.459961 100 1000000 1.030605 10306

Total

    238.691076     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support