Quality & reliability


Material content search

Details for "SN74LS166ANSR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS166ANSR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 16 5.3x10.3x1.95 248.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.073477 99.998639 999986 0.029609 296
Precious Metals Silver 7440-22-4 0.000001 0.001361 14 0.000000 0
Sub-Total     0.073478 100 1000000 0.029610 296
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.487893 80.000033 800000 0.196609 1966
Thermoplastics Epoxy 85954-11-6 0.121973 19.999967 200000 0.049152 492
Sub-Total     0.609866 100 1000000 0.245761 2458
Lead Frame
Copper and Its Alloys Copper 7440-50-8 56.794470 97.585000 975850 22.886780 228868
Copper and Its Alloys Iron 7439-89-6 1.338600 2.300000 23000 0.539400 5394
Copper and Its Alloys Phosphorus 7723-14-0 0.008730 0.015000 150 0.003520 35
Zinc and Its Alloys Zinc 7440-66-6 0.058200 0.100000 1000 0.023500 235
Sub-Total     58.200000 100 1000000 23.453180 234532
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.038330 383
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000310 3
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.001700 17
Sub-Total     0.100000 100 1000000 0.040300 403
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 164.715672 88.000000 880000 66.376391 663764
Other Plastics and Rubber Carbon Black 1333-86-4 0.561531 0.300000 3000 0.226283 2263
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.029473 0.550000 5500 0.414852 4149
Thermoplastics Epoxy 85954-11-6 20.870224 11.150000 111500 8.410190 84102
Sub-Total     187.176900 100 1000000 75.427717 754277
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.993761 100.000000 1000000 0.803437 8034
Sub-Total     1.993761 100 1000000 0.803437 8034

Total

    248.154005     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support