Quality & reliability


Material content search

Details for "SN74LS175NE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LS175NE4 CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,325.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.086022 99.997675 999977 0.006490 65
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001162 12 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001162 12 0.000000 0
Sub-Total     0.086024 100 1000000 0.006490 65
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.269833 78.999944 789999 0.020356 204
Thermoplastics Epoxy 85954-11-6 0.071728 21.000056 210001 0.005411 54
Sub-Total     0.341561 100 1000000 0.025767 258
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.967657 309677
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829630 8296
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047863 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063820 638
Sub-Total     422.970000 100 1000000 31.908972 319090
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105557 1056
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000866 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004550 45
Sub-Total     1.471000 100 1000000 0.110973 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.509547 88.000000 880000 59.711696 597117
Other Plastics and Rubber Carbon Black 1333-86-4 2.698328 0.300000 3000 0.203563 2036
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.946935 0.550000 5500 0.373198 3732
Thermoplastics Epoxy 85954-11-6 100.287857 11.150000 111500 7.565743 75657
Sub-Total     899.442667 100 1000000 67.854200 678542
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.240694 100.000000 1000000 0.093598 936
Sub-Total     1.240694 100 1000000 0.093598 936

Total

    1,325.551946     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support