Quality & reliability


Material content search

Details for "SN74LS175NE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS175NE4 NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,325.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.083317 99.998800 999988 0.006285 63
Precious Metals Silver 7440-22-4 0.000001 0.001200 12 0.000000 0
Sub-Total     0.083318 100 1000000 0.006285 63
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.303610 80.000110 800001 0.022900 229
Thermoplastics Epoxy 85954-11-6 0.075902 19.999895 199999 0.005726 57
Sub-Total     0.379512 100 1000000 0.028630 286
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.966829 309668
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829610 8296
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047862 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063820 638
Sub-Total     422.970000 100 1000000 31.908119 319081
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105554 1056
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000866 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004550 45
Sub-Total     1.471000 100 1000000 0.110970 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.508492 88.000000 880000 59.710020 597100
Other Plastics and Rubber Carbon Black 1333-86-4 2.698324 0.300000 3000 0.203557 2036
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.946928 0.550000 5500 0.373188 3732
Thermoplastics Epoxy 85954-11-6 100.287724 11.150000 111500 7.565531 75655
Sub-Total     899.441468 100 1000000 67.852295 678523
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.242089 100.000000 1000000 0.093701 937
Sub-Total     1.242089 100 1000000 0.093701 937

Total

    1,325.587387     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support