Quality & reliability


Material content search

Details for "SN74LS245DW" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS245DW NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 564.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000628 6 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000628 6 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001257 13 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003142 31 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.003142 31 0.000001 0
Precious Metals Gold 7440-57-5 0.159110 99.989320 999893 0.028170 282
Precious Metals Silver 7440-22-4 0.000003 0.001885 19 0.000001 0
Sub-Total     0.159127 100 1000000 0.028171 282
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.274972 70.000025 700000 0.048680 487
Thermoplastics Epoxy 85954-11-6 0.117845 29.999975 300000 0.020863 209
Sub-Total     0.392817 100 1000000 0.069542 695
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.725360 97.410000 974100 25.798440 257984
Copper and Its Alloys Iron 7439-89-6 3.590400 2.400000 24000 0.635600 6356
Copper and Its Alloys Phosphorus 7723-14-0 0.044880 0.030000 300 0.007950 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.044880 0.030000 300 0.007950 79
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.044880 0.030000 300 0.007950 79
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026500 265
Sub-Total     149.600000 100 1000000 26.484390 264844
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.561582 95.120015 951200 0.453489 4535
Precious Metals Gold 7440-57-5 0.021005 0.779985 7800 0.003719 37
Precious Metals Palladium 7440-05-3 0.110413 4.100000 41000 0.019547 195
Sub-Total     2.693000 100 1000000 0.476754 4768
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 311.894617 76.000000 760000 55.216164 552162
Other Organic Materials Proprietary Non Halide Flame Retardant 14.363568 3.500000 35000 2.542850 25428
Other Plastics and Rubber Carbon Black 1333-86-4 1.231163 0.300000 3000 0.217959 2180
Thermoplastics Epoxy 85954-11-6 82.898306 20.200000 202000 14.675875 146759
Sub-Total     410.387654 100 1000000 72.652848 726528
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.628471 100.000000 1000000 0.288296 2883
Sub-Total     1.628471 100 1000000 0.288296 2883

Total

    564.861069     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support