Quality & reliability


Material content search

Details for "SN74LS245DWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS245DWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 612.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.097669 99.997952 999980 0.015942 159
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001024 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001024 10 0.000000 0
Sub-Total     0.097671 100 1000000 0.015942 159
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.398055 79.999960 800000 0.064971 650
Thermoplastics Epoxy 85954-11-6 0.099514 20.000040 200000 0.016243 162
Sub-Total     0.497569 100 1000000 0.081214 812
Lead Frame
Copper and Its Alloys Copper 7440-50-8 166.063322 97.585000 975850 27.105015 271050
Copper and Its Alloys Iron 7439-89-6 3.913979 2.300000 23000 0.638843 6388
Copper and Its Alloys Phosphorus 7723-14-0 0.025526 0.015000 150 0.004166 42
Zinc and Its Alloys Zinc 7440-66-6 0.170173 0.100000 1000 0.027776 278
Sub-Total     170.173000 100 1000000 27.775801 277758
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.313896 95.120000 951200 0.051234 512
Precious Metals Gold 7440-57-5 0.002574 0.780000 7800 0.000420 4
Precious Metals Palladium 7440-05-3 0.013530 4.100000 41000 0.002210 22
Sub-Total     0.330000 100 1000000 0.053863 539
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 387.146929 88.000000 880000 63.190494 631905
Other Plastics and Rubber Carbon Black 1333-86-4 1.319819 0.300000 3000 0.215422 2154
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.419668 0.550000 5500 0.394941 3949
Thermoplastics Epoxy 85954-11-6 49.053276 11.150000 111500 8.006523 80065
Sub-Total     439.939692 100 1000000 71.807380 718074
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.628471 100.000000 1000000 0.265801 2658
Sub-Total     1.628471 100 1000000 0.265801 2658

Total

    612.666403     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support