Quality & reliability


Material content search

Details for "SN74LS32DR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS32DR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 206.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.060243 99.998340 999983 0.029150 291
Precious Metals Silver 7440-22-4 0.000001 0.001660 17 0.000000 0
Sub-Total     0.060244 100 1000000 0.029150 292
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.184042 79.999826 799998 0.089053 891
Thermoplastics Epoxy 85954-11-6 0.046011 20.000174 200002 0.022264 223
Sub-Total     0.230053 100 1000000 0.111317 1113
Lead Frame
Copper and Its Alloys Copper 7440-50-8 97.375000 97.375000 973750 47.117000 471172
Copper and Its Alloys Iron 7439-89-6 2.600000 2.600000 26000 1.300000 12581
Copper and Its Alloys Phosphorus 7723-14-0 0.015000 0.015000 150 0.007000 73
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010000 0.010000 100 0.000000 48
Sub-Total     100.000000 100 1000000 48.387000 483874
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.375520 95.120000 951200 2.117200 21172
Precious Metals Gold 7440-57-5 0.035880 0.780000 7800 0.017360 174
Precious Metals Palladium 7440-05-3 0.188600 4.100000 41000 0.091300 913
Sub-Total     4.600000 100 1000000 2.225820 22258
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 88.899668 88.000000 880000 43.016195 430162
Other Plastics and Rubber Carbon Black 1333-86-4 0.303067 0.300000 3000 0.146646 1466
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.555623 0.550000 5500 0.268851 2689
Thermoplastics Epoxy 85954-11-6 11.263992 11.150000 111500 5.450347 54503
Sub-Total     101.022350 100 1000000 48.882040 488820
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.752930 100.000000 1000000 0.364320 3643
Sub-Total     0.752930 100 1000000 0.364320 3643

Total

    206.665577     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support