Quality & reliability


Material content search

Details for "SN74LS32NE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS32NE4 NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,310.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.066733 99.998502 999985 0.005094 51
Precious Metals Silver 7440-22-4 0.000001 0.001498 15 0.000000 0
Sub-Total     0.066734 100 1000000 0.005094 51
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.163568 79.000039 790000 0.012486 125
Thermoplastics Epoxy 85954-11-6 0.043480 20.999960 210000 0.003320 33
Sub-Total     0.207048 100 1000000 0.015805 158
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.447897 304479
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717630 7176
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004680 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.201411 312014
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023235 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000191 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024427 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.947367 88.000000 880000 60.452295 604523
Other Plastics and Rubber Carbon Black 1333-86-4 2.699821 0.300000 3000 0.206087 2061
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.949671 0.550000 5500 0.377827 3778
Thermoplastics Epoxy 85954-11-6 100.343331 11.150000 111500 7.659580 76596
Sub-Total     899.940190 100 1000000 68.695789 686958
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.752930 100.000000 1000000 0.057470 575
Sub-Total     0.752930 100 1000000 0.057470 575

Total

    1,310.036903     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support