Quality & reliability


Material content search

Details for "SN74LS32NSRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS32NSRG4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.082660 99.998790 999988 0.036880 369
Precious Metals Silver 7440-22-4 0.000001 0.001210 12 0.000000 0
Sub-Total     0.082661 100 1000000 0.036877 369
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.184042 79.999826 799998 0.082104 821
Thermoplastics Epoxy 85954-11-6 0.046011 20.000174 200002 0.020526 205
Sub-Total     0.230053 100 1000000 0.102631 1026
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.802808 168028
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.413930 4139
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002587 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005174 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005174 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017250 172
Sub-Total     38.660000 100 1000000 17.246917 172469
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.738364 7384
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006055 61
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031830 318
Sub-Total     1.740000 100 1000000 0.776245 7762
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 160.767522 88.000000 880000 71.721263 717213
Other Plastics and Rubber Carbon Black 1333-86-4 0.548071 0.300000 3000 0.244504 2445
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.004797 0.550000 5500 0.448258 4483
Thermoplastics Epoxy 85954-11-6 20.369976 11.150000 111500 9.087410 90874
Sub-Total     182.690366 100 1000000 81.501436 815014
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.752930 100.000000 1000000 0.335900 3359
Sub-Total     0.752930 100 1000000 0.335900 3359

Total

    224.156010     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support