Quality & reliability


Material content search

Details for "SN74LS365AN"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LS365AN CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,325.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.097254 99.997944 999979 0.007337 73
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001028 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001028 10 0.000000 0
Sub-Total     0.097256 100 1000000 0.007338 73
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.177508 78.999884 789999 0.013392 134
Thermoplastics Epoxy 85954-11-6 0.047186 21.000116 210001 0.003560 36
Sub-Total     0.224694 100 1000000 0.016952 170
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.969930 309699
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829690 8297
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047867 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063820 638
Sub-Total     422.970000 100 1000000 31.911313 319113
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105565 1056
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000866 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004550 46
Sub-Total     1.471000 100 1000000 0.110981 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.890486 88.000000 880000 59.744818 597448
Other Plastics and Rubber Carbon Black 1333-86-4 2.699627 0.300000 3000 0.203676 2037
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.949316 0.550000 5500 0.373405 3734
Thermoplastics Epoxy 85954-11-6 100.336124 11.150000 111500 7.569940 75699
Sub-Total     899.875553 100 1000000 67.891838 678918
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.816184 100.000000 1000000 0.061578 616
Sub-Total     0.816184 100 1000000 0.061578 616

Total

    1,325.454687     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support