Quality & reliability


Material content search

Details for "SN74LS365AN" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS365AN NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,207.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000477 5 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000477 5 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.000954 10 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000007 0.003338 33 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000006 0.002861 29 0.000000 0
Precious Metals Gold 7440-57-5 0.209672 99.989985 999900 0.017365 174
Precious Metals Silver 7440-22-4 0.000004 0.001908 19 0.000000 0
Sub-Total     0.209693 100 1000000 0.017367 174
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.137970 70.000000 700000 0.011430 114
Thermoplastics Epoxy 85954-11-6 0.059130 30.000000 300000 0.004900 49
Sub-Total     0.197100 100 1000000 0.016320 163
Lead Frame
Copper and Its Alloys Copper 7440-50-8 372.106200 97.410000 974100 30.817700 308177
Copper and Its Alloys Iron 7439-89-6 9.168000 2.400000 24000 0.759000 7593
Copper and Its Alloys Phosphorus 7723-14-0 0.114600 0.030000 300 0.009500 95
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.114600 0.030000 300 0.009500 95
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.114600 0.030000 300 0.009500 95
Zinc and Its Alloys Zinc 7440-66-6 0.382000 0.100000 1000 0.032000 316
Sub-Total     382.000000 100 1000000 31.637100 316371
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 7.229120 95.120000 951200 0.598710 5987
Precious Metals Gold 7440-57-5 0.059280 0.780000 7800 0.004910 49
Precious Metals Palladium 7440-05-3 0.311600 4.100000 41000 0.025800 258
Sub-Total     7.600000 100 1000000 0.629430 6294
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 582.249942 71.300000 713000 48.221704 482217
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 3.266479 0.400000 4000 0.270528 2705
Other Organic Materials Brominated Epoxy 40039-93-8 16.332397 2.000000 20000 1.352642 13526
Other Plastics and Rubber Carbon Black 1333-86-4 2.368198 0.290000 2900 0.196133 1961
Thermoplastics Epoxy 85954-11-6 212.402819 26.010000 260100 17.591115 175911
Sub-Total     816.619835 100 1000000 67.632124 676321
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.817102 100.000000 1000000 0.067672 677
Sub-Total     0.817102 100 1000000 0.067672 677

Total

    1,207.443730     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support