Quality & reliability


Material content search

Details for "SN74LS365ANSR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LS365ANSR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 16 5.3x10.3x1.95 247.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.096410 99.997930 999979 0.038900 389
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001037 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001037 10 0.000000 0
Sub-Total     0.096412 100 1000000 0.038901 389
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.199728 80.000000 800000 0.080587 806
Thermoplastics Epoxy 85954-11-6 0.049932 20.000000 200000 0.020147 201
Sub-Total     0.249660 100 1000000 0.100734 1007
Lead Frame
Copper and Its Alloys Copper 7440-50-8 56.794470 97.585000 975850 22.915780 229158
Copper and Its Alloys Iron 7439-89-6 1.338600 2.300000 23000 0.540100 5401
Copper and Its Alloys Phosphorus 7723-14-0 0.008730 0.015000 150 0.003520 35
Zinc and Its Alloys Zinc 7440-66-6 0.058200 0.100000 1000 0.023500 235
Sub-Total     58.200000 100 1000000 23.482900 234829
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.038380 384
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000310 3
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.001700 17
Sub-Total     0.100000 100 1000000 0.040350 403
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 165.772387 88.000000 880000 66.886866 668869
Other Plastics and Rubber Carbon Black 1333-86-4 0.565133 0.300000 3000 0.228023 2280
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.036077 0.550000 5500 0.418043 4180
Thermoplastics Epoxy 85954-11-6 21.004115 11.150000 111500 8.474870 84749
Sub-Total     188.377712 100 1000000 76.007802 760078
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.816184 100.000000 1000000 0.329319 3293
Sub-Total     0.816184 100 1000000 0.329319 3293

Total

    247.839968     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support