Quality & reliability


Material content search

Details for "SN74LV245ADBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LV245ADBR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 20 5.3x7.2x1.95 200.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.121379 99.997528 999975 0.060442 604
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000824 8 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000824 8 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.000824 8 0.000000 0
Sub-Total     0.121382 100 1000000 0.060443 604
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.353330 79.999910 799999 0.175940 1759
Thermoplastics Epoxy 85954-11-6 0.088333 20.000091 200001 0.043986 440
Sub-Total     0.441663 100 1000000 0.219931 2199
Lead Frame
Copper and Its Alloys Copper 7440-50-8 47.658548 97.642415 976424 23.732085 237321
Copper and Its Alloys Iron 7439-89-6 1.043892 2.138717 21387 0.519817 5198
Copper and Its Alloys Phosphorus 7723-14-0 0.016097 0.032979 330 0.008016 80
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014634 0.029982 300 0.007287 73
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.014634 0.029982 300 0.007287 73
Zinc and Its Alloys Zinc 7440-66-6 0.061463 0.125925 1259 0.030606 306
Sub-Total     48.809268 100 1000000 24.305098 243051
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.185280 95.120000 951200 2.084110 20841
Precious Metals Gold 7440-57-5 0.034320 0.780000 7800 0.017090 171
Precious Metals Palladium 7440-05-3 0.180400 4.100000 41000 0.089800 898
Sub-Total     4.400000 100 1000000 2.191030 21910
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 128.129092 88.000000 880000 63.803254 638033
Other Plastics and Rubber Carbon Black 1333-86-4 0.436804 0.300000 3000 0.217511 2175
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.800807 0.550000 5500 0.398770 3988
Thermoplastics Epoxy 85954-11-6 16.234538 11.150000 111500 8.084162 80842
Sub-Total     145.601241 100 1000000 72.503698 725037
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.445500 100.000000 1000000 0.719800 7198
Sub-Total     1.445500 100 1000000 0.719800 7198

Total

    200.819054     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support