Quality & reliability


Material content search

Details for "SN74LV245APWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LV245APWR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 20 4.4x6.5x1.15 74.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.113318 99.997353 999974 0.152100 1521
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000882 9 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000882 9 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.000882 9 0.000001 0
Sub-Total     0.113321 100 1000000 0.152104 1521
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.353330 79.999910 799999 0.474250 4743
Thermoplastics Epoxy 85954-11-6 0.088333 20.000091 200001 0.118564 1186
Sub-Total     0.441663 100 1000000 0.592819 5928
Lead Frame
Copper and Its Alloys Copper 7440-50-8 27.859260 97.410000 974100 37.393910 373939
Copper and Its Alloys Iron 7439-89-6 0.686400 2.400000 24000 0.921300 9213
Copper and Its Alloys Phosphorus 7723-14-0 0.008580 0.030000 300 0.011520 115
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.008580 0.030000 300 0.011520 115
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.008580 0.030000 300 0.011520 115
Zinc and Its Alloys Zinc 7440-66-6 0.028600 0.100000 1000 0.038400 384
Sub-Total     28.600000 100 1000000 38.388160 383882
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.437552 95.120000 951200 0.587301 5873
Precious Metals Gold 7440-57-5 0.003588 0.780000 7800 0.004816 48
Precious Metals Palladium 7440-05-3 0.018860 4.100000 41000 0.025310 253
Sub-Total     0.460000 100 1000000 0.617432 6174
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 37.359821 86.000001 860000 50.145973 501460
Other Plastics and Rubber Carbon Black 1333-86-4 0.130325 0.300000 3000 0.174928 1749
Thermoplastics Epoxy 85954-11-6 5.951506 13.699999 137000 7.988370 79884
Sub-Total     43.441652 100 1000000 58.309270 583093
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.445500 100.000000 1000000 1.940200 19402
Sub-Total     1.445500 100 1000000 1.940200 19402

Total

    74.502136     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support