Quality & reliability


Material content search

Details for "SN74LV245ARGYR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LV245ARGYR CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T RGY | 20 3.5x4.5x0.9 40.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.107222 99.997202 999972 0.266760 2668
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000933 9 0.000002 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000933 9 0.000002 0
Precious Metals Silver 7440-22-4 0.000001 0.000933 9 0.000002 0
Sub-Total     0.107225 100 1000000 0.266768 2668
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.008833 1.999946 19999 0.021976 220
Precious Metals Silver 7440-22-4 0.304747 69.000050 690000 0.758187 7582
Thermoplastics Epoxy 85954-11-6 0.128082 29.000005 290000 0.318658 3187
Sub-Total     0.441662 100 1000000 1.098822 10988
Lead Frame
Copper and Its Alloys Copper 7440-50-8 16.781190 99.250000 992500 41.750330 417503
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.043961 0.260001 2600 0.109372 1094
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.042270 0.250000 2500 0.105160 1052
Zinc and Its Alloys Zinc 7440-66-6 0.040579 0.239999 2400 0.100957 1010
Sub-Total     16.908000 100 1000000 42.065821 420658
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.289165 95.120066 951201 0.719421 7194
Precious Metals Gold 7440-57-5 0.002371 0.779934 7799 0.005899 59
Precious Metals Palladium 7440-05-3 0.012464 4.100000 41000 0.031009 310
Sub-Total     0.304000 100 1000000 0.756329 7563
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 18.993927 90.499998 905000 47.255449 472554
Other Plastics and Rubber Carbon Black 1333-86-4 0.104939 0.500001 5000 0.261080 2611
Thermoplastics Epoxy 85954-11-6 1.888899 9.000001 90000 4.699437 46994
Sub-Total     20.987765 100 1000000 52.215967 522160
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.445500 100.000000 1000000 3.596300 35963
Sub-Total     1.445500 100 1000000 3.596300 35963

Total

    40.194152     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support