Quality & reliability


Material content search

Details for "SN74LV245AZQNR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LV245AZQNR SNAGCU Level-1-260C-UNLIM TI TAIWAN A/T ZQN | 20 3x4x0.75 20.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.060787 99.998355 999984 0.291658 2917
Precious Metals Silver 7440-22-4 0.000001 0.001645 16 0.000005 0
Sub-Total     0.060788 100 1000000 0.291662 2917
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.100769 51.000071 510001 0.483492 4835
Thermoplastics Epoxy 85954-11-6 0.096817 48.999929 489999 0.464531 4645
Sub-Total     0.197586 100 1000000 0.948023 9480
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 12.862285 90.140001 901400 61.713594 617136
Other Plastics and Rubber Carbon Black 1333-86-4 0.019977 0.140001 1400 0.095850 959
Thermoplastics Epoxy 85954-11-6 1.386969 9.719998 97200 6.654715 66547
Sub-Total     14.269231 100 1000000 68.464160 684642
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.445500 100.000000 1000000 6.935500 69355
Sub-Total     1.445500 100 1000000 6.935500 69355
Solder Ball
Copper and Its Alloys Copper 7440-50-8 0.013844 0.500001 5000 0.066424 664
Nickel and Its Alloys Nickel 7440-02-0 0.001384 0.049986 500 0.006640 66
Other Nonferrous Metals and Alloys Tin 7440-31-5 2.720339 98.249996 982500 13.052261 130523
Precious Metals Silver 7440-22-4 0.033226 1.200017 12000 0.159419 1594
Sub-Total     2.768793 100 1000000 13.284744 132847
Substrate
Copper and Its Alloys Copper 7440-50-8 1.056073 50.289167 502892 5.067067 50671
Nickel and Its Alloys Nickel 7440-02-0 0.029306 1.395523 13955 0.140611 1406
Other Inorganic Materials Inorganic Filler 0.015139 0.720904 7209 0.072637 726
Other Inorganic Materials Silicon Dioxide 60676-86-0 0.001046 0.049810 498 0.005019 50
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.000634 0.030190 302 0.003042 30
Other Organic Materials Chlorine 7782-50-5 0.000481 0.022905 229 0.002308 23
Other Plastics and Rubber Phthalocyanine Green 1328-53-6 0.001046 0.049810 498 0.005019 50
Other Plastics and Rubber Polydimethylsiloxane 63148-62-9 0.001046 0.049810 498 0.005019 50
Precious Metals Gold 7440-57-5 0.025208 1.200380 12004 0.120949 1209
Thermoplastics Epoxy 85954-11-6 0.970022 46.191502 461915 4.654192 46542
Sub-Total     2.100001 100 1000000 10.075862 100759

Total

    20.841899     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support