Quality & reliability


Material content search

Details for "SN74LVC821APWRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LVC821APWRE4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 24 4.4x7.8x1.15 90.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.125189 99.996805 999968 0.139002 1390
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000799 8 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000799 8 0.000001 0
Precious Metals Silver 7440-22-4 0.000002 0.001598 16 0.000002 0
Sub-Total     0.125193 100 1000000 0.139007 1390
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.743720 80.000000 800000 0.825780 8258
Thermoplastics Epoxy 85954-11-6 0.185930 20.000000 200000 0.206450 2064
Sub-Total     0.929650 100 1000000 1.032230 10322
Lead Frame
Copper and Its Alloys Copper 7440-50-8 34.288320 97.410000 974100 38.071620 380716
Copper and Its Alloys Iron 7439-89-6 0.844800 2.400000 24000 0.938000 9380
Copper and Its Alloys Phosphorus 7723-14-0 0.010560 0.030000 300 0.011730 117
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010560 0.030000 300 0.011730 117
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.010560 0.030000 300 0.011730 117
Zinc and Its Alloys Zinc 7440-66-6 0.035200 0.100000 1000 0.039100 391
Sub-Total     35.200000 100 1000000 39.083900 390839
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.608768 95.120000 951200 0.675938 6759
Precious Metals Gold 7440-57-5 0.004992 0.780000 7800 0.005543 55
Precious Metals Palladium 7440-05-3 0.026240 4.100000 41000 0.029140 291
Sub-Total     0.640000 100 1000000 0.710616 7106
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 43.110621 86.000000 860000 47.867361 478674
Other Plastics and Rubber Carbon Black 1333-86-4 0.150386 0.300000 3000 0.166979 1670
Thermoplastics Epoxy 85954-11-6 6.867622 13.700000 137000 7.625382 76254
Sub-Total     50.128629 100 1000000 55.659722 556597
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.039193 100.000000 1000000 3.374531 33745
Sub-Total     3.039193 100 1000000 3.374531 33745

Total

    90.062665     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support