Quality & reliability


Material content search

Details for "ADS5277IPFPT" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
ADS5277IPFPT NIPDAU Level-3-260C-168 HR TI TAIWAN A/T PFP | 80 12x12x1 382.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000012 0.000498 5 0.000003 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000012 0.000498 5 0.000003 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000024 0.000996 10 0.000006 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000077 0.003196 32 0.000020 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000072 0.002988 30 0.000019 0
Precious Metals Gold 7440-57-5 2.409286 99.989832 999898 0.630692 6307
Precious Metals Silver 7440-22-4 0.000048 0.001992 20 0.000013 0
Sub-Total     2.409531 100 1000000 0.630756 6308
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.816558 69.999996 700000 0.475531 4755
Thermoplastics Epoxy 85954-11-6 0.778525 30.000004 300000 0.203799 2038
Sub-Total     2.595083 100 1000000 0.679329 6793
Lead Frame
Copper and Its Alloys Copper 7440-50-8 120.418965 97.450000 974500 31.522746 315227
Copper and Its Alloys Iron 7439-89-6 2.965680 2.400000 24000 0.776340 7763
Copper and Its Alloys Phosphorus 7723-14-0 0.037071 0.030000 300 0.009704 97
Zinc and Its Alloys Zinc 7440-66-6 0.148284 0.120000 1200 0.038817 388
Sub-Total     123.570000 100 1000000 32.347610 323476
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.111664 95.120000 951200 0.552782 5528
Precious Metals Gold 7440-57-5 0.017316 0.780000 7800 0.004533 45
Precious Metals Palladium 7440-05-3 0.091020 4.100000 41000 0.023830 238
Sub-Total     2.220000 100 1000000 0.581142 5811
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 211.609929 88.000000 880000 55.394315 553943
Other Plastics and Rubber Carbon Black 1333-86-4 0.961863 0.400000 4000 0.251792 2518
Thermoplastics Epoxy 85954-11-6 27.894036 11.600000 116000 7.301978 73020
Sub-Total     240.465828 100 1000000 62.948085 629481
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 10.746141 100.000000 1000000 2.813077 28131
Sub-Total     10.746141 100 1000000 2.813077 28131

Total

    382.006583     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support