Quality & reliability


Material content search

Details for "SN75LBC179AP" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN75LBC179AP NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 674.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.063189 99.998417 999984 0.009368 94
Precious Metals Silver 7440-22-4 0.000001 0.001583 16 0.000000 0
Sub-Total     0.063190 100 1000000 0.009368 94
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.577442 79.000026 790000 0.085605 856
Thermoplastics Epoxy 85954-11-6 0.153497 20.999974 210000 0.022756 228
Sub-Total     0.730939 100 1000000 0.108361 1084
Lead Frame
Copper and Its Alloys Copper 7440-50-8 209.331027 97.050000 970500 31.033134 310331
Copper and Its Alloys Iron 7439-89-6 5.608044 2.600000 26000 0.831387 8314
Copper and Its Alloys Phosphorus 7723-14-0 0.323541 0.150000 1500 0.047965 480
Zinc and Its Alloys Zinc 7440-66-6 0.431388 0.200000 2000 0.063953 640
Sub-Total     215.694000 100 1000000 31.976439 319764
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.713400 95.120000 951200 0.105800 1058
Precious Metals Gold 7440-57-5 0.005850 0.780000 7800 0.000870 9
Precious Metals Palladium 7440-05-3 0.030750 4.100000 41000 0.004560 46
Sub-Total     0.750000 100 1000000 0.111190 1112
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 400.086904 88.000000 880000 59.312519 593125
Other Plastics and Rubber Carbon Black 1333-86-4 1.363933 0.300000 3000 0.202202 2022
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.500543 0.550000 5500 0.370703 3707
Thermoplastics Epoxy 85954-11-6 50.692829 11.150000 111500 7.515166 75152
Sub-Total     454.644209 100 1000000 67.400590 674006
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.658065 100.000000 1000000 0.394056 3941
Sub-Total     2.658065 100 1000000 0.394056 3941

Total

    674.540403     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support