Quality & reliability


Material content search

Details for "TAS5112ADCA" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TAS5112ADCA NIPDAU Level-3-260C-168 HR TI TAIWAN A/T DCA | 56 6.1x14x1.15 270.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000011 0.000489 5 0.000004 0
Copper and Its Alloys Copper 7440-50-8 2.250481 99.995201 999952 0.832673 8327
Copper and Its Alloys Iron 7439-89-6 0.000011 0.000489 5 0.000004 0
Other Inorganic Materials Sulfur 7704-34-9 0.000007 0.000311 3 0.000003 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000045 0.001999 20 0.000017 0
Precious Metals Silver 7440-22-4 0.000034 0.001511 15 0.000013 0
Sub-Total     2.250589 100 1000000 0.832713 8327
Die Attach Adhesive
Precious Metals Silver 7440-22-4 2.781234 85.000000 850000 1.029051 10291
Thermoplastics Epoxy 85954-11-6 0.490806 15.000000 150000 0.181597 1816
Sub-Total     3.272040 100 1000000 1.210648 12106
Lead Frame
Copper and Its Alloys Copper 7440-50-8 90.591300 97.410000 974100 33.518600 335186
Copper and Its Alloys Iron 7439-89-6 2.232000 2.400000 24000 0.826000 8258
Copper and Its Alloys Phosphorus 7723-14-0 0.027900 0.030000 300 0.010300 103
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.027900 0.030000 300 0.010300 103
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.027900 0.030000 300 0.010300 103
Zinc and Its Alloys Zinc 7440-66-6 0.093000 0.100000 1000 0.034000 344
Sub-Total     93.000000 100 1000000 34.409800 344098
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.592309 95.120012 951200 0.589151 5892
Precious Metals Gold 7440-57-5 0.013057 0.779988 7800 0.004831 48
Precious Metals Palladium 7440-05-3 0.068634 4.100000 41000 0.025394 254
Sub-Total     1.674000 100 1000000 0.619376 6194
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 141.717210 88.000000 880000 52.435060 524351
Other Plastics and Rubber Carbon Black 1333-86-4 0.644169 0.400000 4000 0.238341 2383
Thermoplastics Epoxy 85954-11-6 18.680905 11.600000 116000 6.911895 69119
Sub-Total     161.042284 100 1000000 59.585299 595853
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 9.032929 100.000000 1000000 3.342164 33422
Sub-Total     9.032929 100 1000000 3.342164 33422

Total

    270.271842     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support