Quality & reliability


Material content search

Details for "THS4011IDG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
THS4011IDG4 NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T D | 8 3.91x4.9x1.58 84.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001377 14 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.002754 28 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000002 0.002754 28 0.000002 0
Precious Metals Gold 7440-57-5 0.072626 99.991739 999917 0.085802 858
Precious Metals Silver 7440-22-4 0.000001 0.001377 14 0.000001 0
Sub-Total     0.072632 100 1000000 0.085809 858
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.152980 80.000000 800000 0.180730 1807
Thermoplastics Epoxy 85954-11-6 0.038245 20.000000 200000 0.045184 452
Sub-Total     0.191225 100 1000000 0.225918 2259
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.255090 97.410000 974100 28.655510 286555
Copper and Its Alloys Iron 7439-89-6 0.597600 2.400000 24000 0.706000 7060
Copper and Its Alloys Phosphorus 7723-14-0 0.007470 0.030000 300 0.008830 88
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007470 0.030000 300 0.008830 88
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.007470 0.030000 300 0.008830 88
Zinc and Its Alloys Zinc 7440-66-6 0.024900 0.100000 1000 0.029400 294
Sub-Total     24.900000 100 1000000 29.417420 294174
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.419728 4197
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.003441 34
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.018092 181
Sub-Total     0.373500 100 1000000 0.441261 4413
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.463466 87.999999 880000 60.800100 608001
Other Plastics and Rubber Carbon Black 1333-86-4 0.175444 0.300001 3000 0.207274 2073
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.321647 0.550001 5500 0.380001 3800
Thermoplastics Epoxy 85954-11-6 6.520655 11.150000 111500 7.703649 77036
Sub-Total     58.481212 100 1000000 69.091024 690910
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.625150 100.000000 1000000 0.738570 7386
Sub-Total     0.625150 100 1000000 0.738570 7386

Total

    84.643719     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support