Quality & reliability


Material content search

Details for "TL032AID" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TL032AID NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 108.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001324 13 0.000001 0
Precious Metals Gold 7440-57-5 0.075530 99.998680 999987 0.069710 697
Sub-Total     0.075531 100 1000000 0.069708 697
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.299868 78.999947 789999 0.276749 2767
Thermoplastics Epoxy 85954-11-6 0.079712 21.000053 210001 0.073566 736
Sub-Total     0.379580 100 1000000 0.350316 3503
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.310704 97.050000 970500 41.817409 418174
Copper and Its Alloys Iron 7439-89-6 1.213888 2.600000 26000 1.120302 11203
Copper and Its Alloys Phosphorus 7723-14-0 0.070032 0.150000 1500 0.064633 646
Zinc and Its Alloys Zinc 7440-66-6 0.093376 0.200000 2000 0.086177 862
Sub-Total     46.688000 100 1000000 43.088521 430885
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.154094 95.119753 951198 0.142214 1422
Precious Metals Gold 7440-57-5 0.001264 0.780247 7802 0.001167 12
Precious Metals Palladium 7440-05-3 0.006642 4.100000 41000 0.006130 61
Sub-Total     0.162000 100 1000000 0.149510 1495
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.508042 87.999999 880000 48.459858 484599
Other Plastics and Rubber Carbon Black 1333-86-4 0.179005 0.300001 3000 0.165204 1652
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.328175 0.550000 5500 0.302874 3029
Thermoplastics Epoxy 85954-11-6 6.653008 11.150001 111500 6.140085 61401
Sub-Total     59.668230 100 1000000 55.068021 550680
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.380344 100.000000 1000000 1.273924 12739
Sub-Total     1.380344 100 1000000 1.273924 12739

Total

    108.353685     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support