Quality & reliability


Material content search

Details for "TL331IDBVT" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TL331IDBVT NIPDAU Level-1-260C-UNLIM Ext-Mfg DBV | 5 2.926X1.626X1.10 18.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.030238 100.000000 1000000 0.167912 1679
Sub-Total     0.030238 100 1000000 0.167912 1679
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.110255 79.999855 799999 0.612248 6122
Thermoplastics Epoxy 85954-11-6 0.027564 20.000145 200001 0.153063 1531
Sub-Total     0.137819 100 1000000 0.765312 7653
Lead Frame
Copper and Its Alloys Copper 7440-50-8 6.290748 97.380000 973800 34.932645 349326
Copper and Its Alloys Iron 7439-89-6 0.153748 2.380000 23800 0.853766 8538
Copper and Its Alloys Phosphorus 7723-14-0 0.005426 0.083994 840 0.030131 301
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.001938 0.030000 300 0.010762 108
Zinc and Its Alloys Zinc 7440-66-6 0.008140 0.126010 1260 0.045200 452
Sub-Total     6.460000 100 1000000 35.872505 358725
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.110339 95.119828 951198 0.612715 6127
Precious Metals Gold 7440-57-5 0.000905 0.780172 7802 0.005025 50
Precious Metals Palladium 7440-05-3 0.004756 4.100000 41000 0.026410 264
Sub-Total     0.116000 100 1000000 0.644150 6442
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.320339 85.000005 850000 51.756023 517560
Other Plastics and Rubber Carbon Black 1333-86-4 0.032895 0.299997 3000 0.182667 1827
Thermoplastics Epoxy 85954-11-6 1.611870 14.700000 147000 8.950750 89507
Sub-Total     10.965104 100 1000000 60.889435 608894
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.299060 100.000000 1000000 1.660690 16607
Sub-Total     0.299060 100 1000000 1.660690 16607

Total

    18.008221     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support