Quality & reliability


Material content search

Details for "TL431ACLPE3"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431ACLPE3 CU SN N/A for Pkg Type Ext-Mfg LP | 3 3.43x4.83x3.68 224.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.035005 100.000000 1000000 0.015572 156
Sub-Total     0.035005 100 1000000 0.015572 156
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.129523 70.999907 709999 0.057618 576
Thermoplastics Epoxy 85954-11-6 0.052904 29.000093 290001 0.023534 235
Sub-Total     0.182427 100 1000000 0.081152 812
Lead Frame
Copper and Its Alloys Copper 7440-50-8 100.798000 99.800000 998000 44.840000 448399
Copper and Its Alloys Iron 7439-89-6 0.151500 0.150000 1500 0.067400 674
Copper and Its Alloys Phosphorus 7723-14-0 0.040400 0.040000 400 0.018000 180
Other Organic Materials Oxygen 7782-44-7 0.010100 0.010000 100 0.004500 45
Sub-Total     101.000000 100 1000000 44.929700 449297
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.600000 100.000000 1000000 1.600000 16015
Sub-Total     3.600000 100 1000000 1.600000 16015
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 93.006176 77.940001 779400 41.373698 413737
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 1.849622 1.550000 15500 0.822802 8228
Other Organic Materials Bromine 7726-95-6 0.238661 0.200000 2000 0.106168 1062
Other Organic Materials Chlorine 7782-50-5 0.011933 0.010000 100 0.005308 53
Other Plastics and Rubber Carbon Black 1333-86-4 0.357991 0.300000 3000 0.159252 1593
Thermoplastics Epoxy 85954-11-6 23.866096 20.000000 200000 10.616807 106168
Sub-Total     119.330479 100 1000000 53.084036 530840
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.647506 100.000000 1000000 0.288042 2880
Sub-Total     0.647506 100 1000000 0.288042 2880

Total

    224.795417     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support