Quality & reliability


Material content search

Details for "TL431ACPW" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TL431ACPW NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 8 4.4x3x1.15 34.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.011236 100.000000 1000000 0.032867 329
Sub-Total     0.011236 100 1000000 0.032867 329
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.158451 79.999899 799999 0.463490 4635
Thermoplastics Epoxy 85954-11-6 0.039613 20.000101 200001 0.115873 1159
Sub-Total     0.198064 100 1000000 0.579363 5794
Lead Frame
Copper and Its Alloys Copper 7440-50-8 12.663300 97.410000 974100 37.041800 370418
Copper and Its Alloys Iron 7439-89-6 0.312000 2.400000 24000 0.913000 9126
Copper and Its Alloys Phosphorus 7723-14-0 0.003900 0.030000 300 0.011400 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.003900 0.030000 300 0.011400 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.003900 0.030000 300 0.011400 114
Zinc and Its Alloys Zinc 7440-66-6 0.013000 0.100000 1000 0.038000 380
Sub-Total     13.000000 100 1000000 38.026700 380267
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.247312 95.120000 951200 0.723419 7234
Precious Metals Gold 7440-57-5 0.002028 0.780000 7800 0.005932 59
Precious Metals Palladium 7440-05-3 0.010660 4.100000 41000 0.031180 312
Sub-Total     0.260000 100 1000000 0.760534 7605
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 17.259335 86.000001 860000 50.485779 504858
Other Plastics and Rubber Carbon Black 1333-86-4 0.060207 0.300000 3000 0.176113 1761
Thermoplastics Epoxy 85954-11-6 2.749452 13.699999 137000 8.042501 80425
Sub-Total     20.068994 100 1000000 58.704394 587044
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.648234 100.000000 1000000 1.896168 18962
Sub-Total     0.648234 100 1000000 1.896168 18962

Total

    34.186528     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support