Quality & reliability


Material content search

Details for "TL431BIDBVT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431BIDBVT CU SN Level-1-260C-UNLIM Ext-Mfg DBV | 5 2.926X1.626X1.10 18.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.010837 99.990773 999908 0.058326 583
Not Categorized Proprietary Materials 0.000001 0.009227 92 0.000005 0
Sub-Total     0.010838 100 1000000 0.058331 583
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.118931 79.999865 799999 0.640098 6401
Thermoplastics Epoxy 85954-11-6 0.029733 20.000135 200001 0.160026 1600
Sub-Total     0.148664 100 1000000 0.800124 8001
Lead Frame
Copper and Its Alloys Copper 7440-50-8 6.041349 97.437514 974375 32.515118 325151
Copper and Its Alloys Iron 7439-89-6 0.145705 2.349994 23500 0.784198 7842
Copper and Its Alloys Phosphorus 7723-14-0 0.005115 0.082497 825 0.027529 275
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.000310 0.005000 50 0.001670 17
Zinc and Its Alloys Zinc 7440-66-6 0.007750 0.125000 1250 0.041710 417
Sub-Total     6.200229 100 1000000 33.370226 333702
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.201900 100.000000 1000000 1.086600 10866
Sub-Total     0.201900 100 1000000 1.086600 10866
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.789466 83.699995 837000 52.687843 526878
Other Plastics and Rubber Carbon Black 1333-86-4 0.035088 0.300003 3000 0.188847 1888
Thermoplastics Epoxy 85954-11-6 1.871344 16.000003 160000 10.071752 100718
Sub-Total     11.695898 100 1000000 62.948442 629484
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.322594 100.000000 1000000 1.736232 17362
Sub-Total     0.322594 100 1000000 1.736232 17362

Total

    18.580123     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support