Quality & reliability


Material content search

Details for "TL431BIDBVTG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431BIDBVTG4 CU NIPDAU Level-1-260C-UNLIM Ext-Mfg DBV | 5 2.926X1.626X1.10 18.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.023366 100.000000 1000000 0.129733 1297
Sub-Total     0.023366 100 1000000 0.129733 1297
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.118931 79.999865 799999 0.660329 6603
Thermoplastics Epoxy 85954-11-6 0.029733 20.000135 200001 0.165084 1651
Sub-Total     0.148664 100 1000000 0.825413 8254
Lead Frame
Copper and Its Alloys Copper 7440-50-8 6.290748 97.380000 973800 34.927513 349275
Copper and Its Alloys Iron 7439-89-6 0.153748 2.380000 23800 0.853640 8536
Copper and Its Alloys Phosphorus 7723-14-0 0.005426 0.083994 840 0.030126 301
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.001938 0.030000 300 0.010760 108
Zinc and Its Alloys Zinc 7440-66-6 0.008140 0.126010 1260 0.045190 452
Sub-Total     6.460000 100 1000000 35.867235 358672
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.110339 95.119828 951198 0.612625 6126
Precious Metals Gold 7440-57-5 0.000905 0.780172 7802 0.005025 50
Precious Metals Palladium 7440-05-3 0.004756 4.100000 41000 0.026406 264
Sub-Total     0.116000 100 1000000 0.644056 6441
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.299206 84.999995 850000 51.631085 516311
Other Plastics and Rubber Carbon Black 1333-86-4 0.032821 0.300002 3000 0.182229 1822
Thermoplastics Epoxy 85954-11-6 1.608216 14.700003 147000 8.929143 89291
Sub-Total     10.940243 100 1000000 60.742456 607425
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.322594 100.000000 1000000 1.791108 17911
Sub-Total     0.322594 100 1000000 1.791108 17911

Total

    18.010867     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support