Quality & reliability


Material content search

Details for "TL431BQDRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TL431BQDRG4 NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 109.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.014377 100.000000 1000000 0.013096 131
Sub-Total     0.014377 100 1000000 0.013096 131
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.097966 78.999742 789997 0.089237 892
Thermoplastics Epoxy 85954-11-6 0.026042 21.000258 210003 0.023722 237
Sub-Total     0.124008 100 1000000 0.112959 1130
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.904265 97.050000 970500 42.725082 427251
Copper and Its Alloys Iron 7439-89-6 1.256580 2.600000 26000 1.144620 11446
Copper and Its Alloys Phosphorus 7723-14-0 0.072495 0.150000 1500 0.066036 660
Zinc and Its Alloys Zinc 7440-66-6 0.096660 0.200000 2000 0.088050 880
Sub-Total     48.330000 100 1000000 44.023783 440238
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.161704 95.120000 951200 0.147296 1473
Precious Metals Gold 7440-57-5 0.001326 0.780000 7800 0.001208 12
Precious Metals Palladium 7440-05-3 0.006970 4.100000 41000 0.006350 63
Sub-Total     0.170000 100 1000000 0.154853 1549
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 53.409161 88.000001 880000 48.650390 486504
Other Plastics and Rubber Carbon Black 1333-86-4 0.182077 0.300001 3000 0.165854 1659
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.333807 0.550000 5500 0.304065 3041
Thermoplastics Epoxy 85954-11-6 6.767183 11.149999 111500 6.164225 61642
Sub-Total     60.692228 100 1000000 55.284533 552845
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.450956 100.000000 1000000 0.410776 4108
Sub-Total     0.450956 100 1000000 0.410776 4108

Total

    109.781569     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support