Quality & reliability


Material content search

Details for "TL431CLPE3-J"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431CLPE3-J CU SN N/A for Pkg Type Ext-Mfg LP | 3 3.43x4.83x3.68 224.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.034790 100.000000 1000000 0.015470 155
Sub-Total     0.034790 100 1000000 0.015470 155
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.161960 70.999900 709999 0.072030 720
Thermoplastics Epoxy 85954-11-6 0.066153 29.000101 290001 0.029422 294
Sub-Total     0.228113 100 1000000 0.101453 1015
Lead Frame
Copper and Its Alloys Copper 7440-50-8 100.798000 99.800000 998000 44.830000 448300
Copper and Its Alloys Iron 7439-89-6 0.151500 0.150000 1500 0.067400 674
Copper and Its Alloys Phosphorus 7723-14-0 0.040400 0.040000 400 0.018000 180
Other Organic Materials Oxygen 7782-44-7 0.010100 0.010000 100 0.004500 45
Sub-Total     101.000000 100 1000000 44.919800 449198
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.600000 100.000000 1000000 1.600000 16011
Sub-Total     3.600000 100 1000000 1.600000 16011
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 92.883096 77.940000 779400 41.309810 413098
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 1.847175 1.550000 15500 0.821532 8215
Other Organic Materials Bromine 7726-95-6 0.238345 0.200000 2000 0.106004 1060
Other Organic Materials Chlorine 7782-50-5 0.011917 0.010000 100 0.005300 53
Other Plastics and Rubber Carbon Black 1333-86-4 0.357518 0.300000 3000 0.159006 1590
Thermoplastics Epoxy 85954-11-6 23.834513 20.000000 200000 10.600413 106004
Sub-Total     119.172564 100 1000000 53.002066 530021
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.809664 100.000000 1000000 0.360099 3601
Sub-Total     0.809664 100 1000000 0.360099 3601

Total

    224.845131     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support