Quality & reliability


Material content search

Details for "TL431IDBVR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431IDBVR CU SN Level-1-260C-UNLIM Ext-Mfg DBV | 5 2.926X1.626X1.10 18.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.010519 99.990494 999905 0.056453 565
Not Categorized Proprietary Materials 0.000001 0.009506 95 0.000005 0
Sub-Total     0.010520 100 1000000 0.056459 565
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.170960 80.000000 800000 0.917510 9175
Thermoplastics Epoxy 85954-11-6 0.042740 20.000000 200000 0.229380 2294
Sub-Total     0.213700 100 1000000 1.146890 11469
Lead Frame
Copper and Its Alloys Copper 7440-50-8 6.041349 97.437514 974375 32.422758 324228
Copper and Its Alloys Iron 7439-89-6 0.145705 2.349994 23500 0.781971 7820
Copper and Its Alloys Phosphorus 7723-14-0 0.005115 0.082497 825 0.027451 275
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.000310 0.005000 50 0.001660 17
Zinc and Its Alloys Zinc 7440-66-6 0.007750 0.125000 1250 0.041590 416
Sub-Total     6.200229 100 1000000 33.275436 332754
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.201900 100.000000 1000000 1.083600 10836
Sub-Total     0.201900 100 1000000 1.083600 10836
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.661478 83.700003 837000 51.851294 518513
Other Plastics and Rubber Carbon Black 1333-86-4 0.034629 0.300000 3000 0.185847 1858
Thermoplastics Epoxy 85954-11-6 1.846877 15.999996 160000 9.911834 99118
Sub-Total     11.542984 100 1000000 61.948974 619490
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.463718 100.000000 1000000 2.488685 24887
Sub-Total     0.463718 100 1000000 2.488685 24887

Total

    18.633051     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support