Quality & reliability


Material content search

Details for "TL431IDBVRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431IDBVRG4 CU NIPDAU Level-1-260C-UNLIM Ext-Mfg DBV | 5 2.926X1.626X1.10 18.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.022681 100.000000 1000000 0.125537 1255
Sub-Total     0.022681 100 1000000 0.125537 1255
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.170960 80.000000 800000 0.946240 9462
Thermoplastics Epoxy 85954-11-6 0.042740 20.000000 200000 0.236560 2366
Sub-Total     0.213700 100 1000000 1.182800 11828
Lead Frame
Copper and Its Alloys Copper 7440-50-8 6.290748 97.380000 973800 34.818514 348185
Copper and Its Alloys Iron 7439-89-6 0.153748 2.380000 23800 0.850976 8510
Copper and Its Alloys Phosphorus 7723-14-0 0.005426 0.083994 840 0.030032 300
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.001938 0.030000 300 0.010727 107
Zinc and Its Alloys Zinc 7440-66-6 0.008140 0.126010 1260 0.045050 451
Sub-Total     6.460000 100 1000000 35.755303 357553
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.110339 95.119828 951198 0.610713 6107
Precious Metals Gold 7440-57-5 0.000905 0.780172 7802 0.005009 50
Precious Metals Palladium 7440-05-3 0.004756 4.100000 41000 0.026324 263
Sub-Total     0.116000 100 1000000 0.642046 6420
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.172479 85.000006 850000 50.768540 507685
Other Plastics and Rubber Carbon Black 1333-86-4 0.032373 0.299996 3000 0.179181 1792
Thermoplastics Epoxy 85954-11-6 1.586299 14.699998 147000 8.779969 87800
Sub-Total     10.791151 100 1000000 59.727690 597277
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.463718 100.000000 1000000 2.566622 25666
Sub-Total     0.463718 100 1000000 2.566622 25666

Total

    18.067250     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support