Quality & reliability


Material content search

Details for "TLC7524IPWG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLC7524IPWG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 58.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000731 7 0.000002 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000731 7 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000731 7 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000004 0.002922 29 0.000007 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000004 0.002922 29 0.000007 0
Precious Metals Gold 7440-57-5 0.136866 99.989772 999898 0.234349 2343
Precious Metals Silver 7440-22-4 0.000003 0.002192 22 0.000005 0
Sub-Total     0.136880 100 1000000 0.234373 2344
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.264193 69.999921 699999 0.452365 4524
Thermoplastics Epoxy 85954-11-6 0.113226 30.000079 300001 0.193871 1939
Sub-Total     0.377419 100 1000000 0.646236 6462
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.917250 97.410000 974100 37.527830 375278
Copper and Its Alloys Iron 7439-89-6 0.540000 2.400000 24000 0.920000 9246
Copper and Its Alloys Phosphorus 7723-14-0 0.006750 0.030000 300 0.011560 116
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006750 0.030000 300 0.011560 116
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006750 0.030000 300 0.011560 116
Zinc and Its Alloys Zinc 7440-66-6 0.022500 0.100000 1000 0.038500 385
Sub-Total     22.500000 100 1000000 38.525640 385256
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.586329 5863
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004808 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025270 253
Sub-Total     0.360000 100 1000000 0.616410 6164
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 28.612991 85.500001 855000 48.992615 489926
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.003965 3.000001 30000 1.719040 17190
Other Organic Materials Chlorine 7782-50-5 0.006693 0.020000 200 0.011460 115
Other Plastics and Rubber Carbon Black 1333-86-4 0.100396 0.299999 3000 0.171903 1719
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.033465 0.099999 1000 0.057300 573
Thermoplastics Epoxy 85954-11-6 3.707976 11.080000 110800 6.348985 63490
Sub-Total     33.465486 100 1000000 57.301303 573013
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.562876 100.000000 1000000 2.676036 26760
Sub-Total     1.562876 100 1000000 2.676036 26760

Total

    58.402661     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support