Quality & reliability


Material content search

Details for "TLE2061AIPE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLE2061AIPE4 NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 671.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001111 11 0.000000 0
Precious Metals Gold 7440-57-5 0.089991 99.998889 999989 0.013396 134
Sub-Total     0.089992 100 1000000 0.013396 134
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.274450 79.000010 790000 0.040860 409
Thermoplastics Epoxy 85954-11-6 0.072955 20.999986 210000 0.010860 109
Sub-Total     0.347405 100 1000000 0.051715 517
Lead Frame
Copper and Its Alloys Copper 7440-50-8 206.966889 97.050000 970500 30.809421 308094
Copper and Its Alloys Iron 7439-89-6 5.544708 2.600000 26000 0.825394 8254
Copper and Its Alloys Phosphorus 7723-14-0 0.319887 0.150000 1500 0.047619 476
Zinc and Its Alloys Zinc 7440-66-6 0.426516 0.200000 2000 0.063492 635
Sub-Total     213.258000 100 1000000 31.745926 317459
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.703888 95.120000 951200 0.104782 1048
Precious Metals Gold 7440-57-5 0.005772 0.780000 7800 0.000859 9
Precious Metals Palladium 7440-05-3 0.030340 4.100000 41000 0.004520 45
Sub-Total     0.740000 100 1000000 0.110158 1102
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 401.338256 88.000000 880000 59.743853 597439
Other Plastics and Rubber Carbon Black 1333-86-4 1.368199 0.300000 3000 0.203672 2037
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.508364 0.550000 5500 0.373399 3734
Thermoplastics Epoxy 85954-11-6 50.851381 11.150000 111500 7.569818 75698
Sub-Total     456.066200 100 1000000 67.890742 678907
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.263342 100.000000 1000000 0.188063 1881
Sub-Total     1.263342 100 1000000 0.188063 1881

Total

    671.764939     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support