Quality & reliability


Material content search

Details for "TLV2374IN"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV2374IN CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,306.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.086043 99.997676 999977 0.006588 66
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001162 12 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001162 12 0.000000 0
Sub-Total     0.086045 100 1000000 0.006589 66
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.309820 79.000040 790000 0.023720 237
Thermoplastics Epoxy 85954-11-6 0.082357 20.999957 210000 0.006306 63
Sub-Total     0.392177 100 1000000 0.030029 300
Lead Frame
Copper and Its Alloys Copper 7440-50-8 391.511346 97.050000 970500 29.978519 299785
Copper and Its Alloys Iron 7439-89-6 10.488712 2.600000 26000 0.803134 8031
Copper and Its Alloys Phosphorus 7723-14-0 0.605118 0.150000 1500 0.046335 463
Zinc and Its Alloys Zinc 7440-66-6 0.806824 0.200000 2000 0.061780 618
Sub-Total     403.412000 100 1000000 30.889767 308898
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.334534 95.120029 951200 0.102187 1022
Precious Metals Gold 7440-57-5 0.010943 0.779971 7800 0.000838 8
Precious Metals Palladium 7440-05-3 0.057523 4.100000 41000 0.004405 44
Sub-Total     1.403000 100 1000000 0.107429 1074
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.344559 88.000000 880000 60.594253 605943
Other Plastics and Rubber Carbon Black 1333-86-4 2.697766 0.300000 3000 0.206571 2066
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.945903 0.550000 5500 0.378714 3787
Thermoplastics Epoxy 85954-11-6 100.266953 11.150000 111500 7.677567 76776
Sub-Total     899.255181 100 1000000 68.857106 688571
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.424552 100.000000 1000000 0.109080 1091
Sub-Total     1.424552 100 1000000 0.109080 1091

Total

    1,305.972955     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support