Quality & reliability


Material content search

Details for "TLV2374IPWG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV2374IPWG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 66.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.069733 99.998566 999986 0.104300 1043
Precious Metals Silver 7440-22-4 0.000001 0.001434 14 0.000001 0
Sub-Total     0.069734 100 1000000 0.104302 1043
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.348602 80.000092 800001 0.521407 5214
Thermoplastics Epoxy 85954-11-6 0.087150 19.999910 199999 0.130350 1304
Sub-Total     0.435752 100 1000000 0.651758 6518
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 42.883270 428833
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 1.011400 10114
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.013190 132
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.066000 660
Sub-Total     29.400000 100 1000000 43.973820 439738
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.113954 95.120200 951202 0.170442 1704
Precious Metals Gold 7440-57-5 0.000934 0.779633 7796 0.001397 14
Precious Metals Palladium 7440-05-3 0.004912 4.100167 41002 0.007347 73
Sub-Total     0.119800 100 1000000 0.179186 1792
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.450992 86.000001 860000 45.545793 455458
Other Plastics and Rubber Carbon Black 1333-86-4 0.106224 0.299999 3000 0.158880 1589
Thermoplastics Epoxy 85954-11-6 4.850914 13.700001 137000 7.255551 72556
Sub-Total     35.408130 100 1000000 52.960225 529602
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.424552 100.000000 1000000 2.130714 21307
Sub-Total     1.424552 100 1000000 2.130714 21307

Total

    66.857968     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support