Quality & reliability


Material content search

Details for "TLV2451CDR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLV2451CDR NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T D | 8 3.91x4.9x1.58 109.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.025857 99.992266 999923 0.023728 237
Not Categorized Proprietary Materials 0.000001 0.003867 39 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.003867 39 0.000001 0
Sub-Total     0.025859 100 1000000 0.023730 237
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.157510 79.999800 799998 0.144540 1445
Thermoplastics Epoxy 85954-11-6 0.039378 20.000203 200002 0.036136 361
Sub-Total     0.196888 100 1000000 0.180681 1807
Lead Frame
Copper and Its Alloys Copper 7440-50-8 47.991959 97.410002 974100 44.041344 440413
Copper and Its Alloys Iron 7439-89-6 1.182432 2.400000 24000 1.085096 10851
Copper and Its Alloys Phosphorus 7723-14-0 0.014780 0.030000 300 0.013560 136
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014780 0.030000 300 0.013560 136
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.014780 0.030000 300 0.013560 136
Zinc and Its Alloys Zinc 7440-66-6 0.049268 0.100000 1000 0.045212 452
Sub-Total     49.267999 100 1000000 45.212342 452123
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.326028 3260
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.002673 27
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.014053 141
Sub-Total     0.373500 100 1000000 0.342754 3428
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.446854 88.000000 880000 47.211838 472118
Other Plastics and Rubber Carbon Black 1333-86-4 0.175387 0.300000 3000 0.160949 1609
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.321543 0.550000 5500 0.295074 2951
Thermoplastics Epoxy 85954-11-6 6.518550 11.150000 111500 5.981950 59820
Sub-Total     58.462334 100 1000000 53.649816 536498
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.643662 100.000000 1000000 0.590677 5907
Sub-Total     0.643662 100 1000000 0.590677 5907

Total

    108.970242     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support