Quality & reliability


Material content search

Details for "TLV2474AIPWPR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLV2474AIPWPR NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PWP | 14 4.4x5x1.15 85.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.082896 99.990350 999904 0.096489 965
Not Categorized Proprietary Materials 0.000007 0.008444 84 0.000008 0
Precious Metals Silver 7440-22-4 0.000001 0.001206 12 0.000001 0
Sub-Total     0.082904 100 1000000 0.096499 965
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.304932 70.000023 700000 0.354934 3549
Thermoplastics Epoxy 85954-11-6 0.130685 29.999977 300000 0.152115 1521
Sub-Total     0.435617 100 1000000 0.507049 5070
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.879032 97.050000 970500 54.566209 545662
Copper and Its Alloys Iron 7439-89-6 1.255904 2.600000 26000 1.461846 14618
Copper and Its Alloys Phosphorus 7723-14-0 0.072456 0.150000 1500 0.084337 843
Zinc and Its Alloys Zinc 7440-66-6 0.096608 0.200000 2000 0.112450 1124
Sub-Total     48.304000 100 1000000 56.224842 562248
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.159802 95.120238 951202 0.186006 1860
Precious Metals Gold 7440-57-5 0.001310 0.779760 7798 0.001520 15
Precious Metals Palladium 7440-05-3 0.006888 4.100000 41000 0.008017 80
Sub-Total     0.168000 100 1000000 0.195548 1955
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.850136 85.000003 850000 34.744932 347449
Other Nonferrous Metals and Alloys Metal Oxide Trade Secret 0.421414 1.200001 12000 0.490517 4905
Other Plastics and Rubber Carbon Black 1333-86-4 0.105353 0.299999 3000 0.122629 1226
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.105353 0.299999 3000 0.122629 1226
Other Plastics and Rubber Silicone 218163-11-2 1.053534 2.999999 30000 1.226291 12263
Thermoplastics Epoxy 85954-11-6 3.582016 10.199999 102000 4.169391 41694
Sub-Total     35.117806 100 1000000 40.876389 408764
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.803875 100.000000 1000000 2.099673 20997
Sub-Total     1.803875 100 1000000 2.099673 20997

Total

    85.912202     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support