Quality & reliability


Material content search

Details for "TLV2764IPWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLV2764IPWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 66.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.071566 99.998603 999986 0.107128 1071
Precious Metals Silver 7440-22-4 0.000001 0.001397 14 0.000001 0
Sub-Total     0.071567 100 1000000 0.107129 1071
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.303623 79.999947 799999 0.454496 4545
Thermoplastics Epoxy 85954-11-6 0.075906 20.000053 200001 0.113624 1136
Sub-Total     0.379529 100 1000000 0.568120 5681
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 42.917660 429177
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 1.012200 10122
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.013200 132
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.066000 660
Sub-Total     29.400000 100 1000000 44.009080 440091
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.113954 95.120200 951202 0.170579 1706
Precious Metals Gold 7440-57-5 0.000934 0.779633 7796 0.001398 14
Precious Metals Palladium 7440-05-3 0.004912 4.100167 41002 0.007353 74
Sub-Total     0.119800 100 1000000 0.179330 1793
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.609764 86.000000 860000 45.819987 458200
Other Plastics and Rubber Carbon Black 1333-86-4 0.106778 0.299999 3000 0.159837 1598
Thermoplastics Epoxy 85954-11-6 4.876207 13.700001 137000 7.299231 72992
Sub-Total     35.592749 100 1000000 53.279055 532791
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.240748 100.000000 1000000 1.857285 18573
Sub-Total     1.240748 100 1000000 1.857285 18573

Total

    66.804393     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support