Quality & reliability


Material content search

Details for "TLV320AIC1103PBSR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLV320AIC1103PBSR NIPDAU Level-3-260C-168 HR TI TAIWAN A/T PBS | 32 5x5x1 226.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.142775 99.997899 999979 0.063124 631
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000700 7 0.000000 0
Precious Metals Silver 7440-22-4 0.000002 0.001401 14 0.000001 0
Sub-Total     0.142778 100 1000000 0.063125 631
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.545863 70.000026 700000 0.241337 2413
Thermoplastics Epoxy 85954-11-6 0.233941 29.999974 300000 0.103430 1034
Sub-Total     0.779804 100 1000000 0.344768 3448
Lead Frame
Copper and Its Alloys Copper 7440-50-8 176.442970 97.450000 974500 78.009140 780091
Copper and Its Alloys Iron 7439-89-6 4.345440 2.400000 24000 1.921210 19212
Copper and Its Alloys Phosphorus 7723-14-0 0.054318 0.030000 300 0.024015 240
Zinc and Its Alloys Zinc 7440-66-6 0.217272 0.120000 1200 0.096061 961
Sub-Total     181.060000 100 1000000 80.050423 800504
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.199752 95.120000 951200 0.088315 883
Precious Metals Gold 7440-57-5 0.001638 0.780000 7800 0.000724 7
Precious Metals Palladium 7440-05-3 0.008610 4.100000 41000 0.003810 38
Sub-Total     0.210000 100 1000000 0.092845 928
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 34.377587 84.340000 843400 15.199052 151991
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 2.038036 5.000001 50000 0.901058 9011
Other Plastics and Rubber Carbon Black 1333-86-4 0.069293 0.169999 1700 0.030636 306
Thermoplastics Epoxy 85954-11-6 4.275799 10.490000 104900 1.890420 18904
Sub-Total     40.760715 100 1000000 18.021167 180212
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.229142 100.000000 1000000 1.427671 14277
Sub-Total     3.229142 100 1000000 1.427671 14277

Total

    226.182439     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support