Quality & reliability


Material content search

Details for "TMS320C6204ZHK200" LAST TIME BUY

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TMS320C6204ZHK200 SNAGCU Level-3-260C-168 HR TI PHILIPPINES A/T ZHK | 288 16x16x0.9 634.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000009 0.000513 5 0.000001 0
Copper and Its Alloys Copper 7440-50-8 1.754957 99.995214 999952 0.276494 2765
Copper and Its Alloys Iron 7439-89-6 0.000009 0.000513 5 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000005 0.000285 3 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000035 0.001994 20 0.000006 0
Precious Metals Silver 7440-22-4 0.000026 0.001481 15 0.000004 0
Sub-Total     1.755041 100 1000000 0.276507 2765
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 1.185644 49.875002 498750 0.186799 1868
Thermoplastics Epoxy 85954-11-6 1.191587 50.124998 501250 0.187735 1877
Sub-Total     2.377231 100 1000000 0.374534 3745
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 347.624949 88.000000 880000 54.768449 547684
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.975142 0.500000 5000 0.311184 3112
Other Organic Materials Proprietary Non Halide Flame Retardant 3.160227 0.800000 8000 0.497895 4979
Other Plastics and Rubber Carbon Black 1333-86-4 0.790057 0.200000 2000 0.124474 1245
Thermoplastics Epoxy 85954-11-6 41.477977 10.500000 105000 6.534872 65349
Sub-Total     395.028352 100 1000000 62.236875 622369
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 17.371804 100.000000 1000000 2.736935 27369
Sub-Total     17.371804 100 1000000 2.736935 27369
Solder Ball
Aluminum and Its Alloys Aluminum 7429-90-5 0.001386 0.001000 10 0.000218 2
Copper and Its Alloys Copper 7440-50-8 0.692925 0.500000 5000 0.109171 1092
Copper and Its Alloys Iron 7439-89-6 0.027717 0.020000 200 0.004367 44
Other Nonferrous Metals and Alloys Antimony 7440-36-0 0.069293 0.050000 500 0.010917 109
Other Nonferrous Metals and Alloys Arsenic 7440-38-2 0.041576 0.030000 300 0.006550 66
Other Nonferrous Metals and Alloys Bismuth 7440-69-9 0.041576 0.030000 300 0.006550 66
Other Nonferrous Metals and Alloys Cadmium 7440-43-9 0.002772 0.002000 20 0.000437 4
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.069293 0.050000 500 0.010917 109
Other Nonferrous Metals and Alloys Tin 7440-31-5 136.251327 98.315999 983160 21.466451 214665
Precious Metals Silver 7440-22-4 1.385851 1.000000 10000 0.218341 2183
Zinc and Its Alloys Zinc 7440-66-6 0.001386 0.001000 10 0.000218 2
Sub-Total     138.585102 100 1000000 21.834138 218341
Substrate
Copper and Its Alloys Copper 7440-50-8 40.659600 51.079900 510799 6.405900 64059
Nickel and Its Alloys Nickel 7440-02-0 0.874884 1.099101 10991 0.137838 1378
Other Organic Materials Chlorine 7782-50-5 0.047282 0.059399 594 0.007449 74
Precious Metals Gold 7440-57-5 0.763125 0.958700 9587 0.120231 1202
Thermoplastics Epoxy 85954-11-6 37.255108 46.802900 468029 5.869557 58696
Sub-Total     79.599999 100 1000000 12.541012 125410

Total

    634.717529     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support