Quality & reliability


Material content search

Details for "TPA0212PWPRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPA0212PWPRG4 CU NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PWP | 24 4.4x7.8x1.15 90.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000001 0.000611 6 0.000001 0
Copper and Its Alloys Copper 7440-50-8 0.163662 99.990836 999908 0.179973 1800
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000611 6 0.000001 0
Not Categorized Proprietary Materials 0.000008 0.004888 49 0.000009 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000003 0.001833 18 0.000003 0
Precious Metals Silver 7440-22-4 0.000002 0.001222 12 0.000002 0
Sub-Total     0.163677 100 1000000 0.179990 1800
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.846747 84.999995 850000 0.931138 9311
Thermoplastics Epoxy 85954-11-6 0.149426 15.000005 150000 0.164319 1643
Sub-Total     0.996173 100 1000000 1.095457 10955
Lead Frame
Copper and Its Alloys Copper 7440-50-8 34.288320 97.410000 974100 37.705680 377057
Copper and Its Alloys Iron 7439-89-6 0.844800 2.400000 24000 0.929000 9290
Copper and Its Alloys Phosphorus 7723-14-0 0.010560 0.030000 300 0.011610 116
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010560 0.030000 300 0.011610 116
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.010560 0.030000 300 0.011610 116
Zinc and Its Alloys Zinc 7440-66-6 0.035200 0.100000 1000 0.038700 387
Sub-Total     35.200000 100 1000000 38.708220 387082
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.608768 95.120000 951200 0.669441 6694
Precious Metals Gold 7440-57-5 0.004992 0.780000 7800 0.005490 55
Precious Metals Palladium 7440-05-3 0.026240 4.100000 41000 0.028860 289
Sub-Total     0.640000 100 1000000 0.703786 7038
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 45.044410 88.000000 880000 49.533780 495338
Other Plastics and Rubber Carbon Black 1333-86-4 0.204747 0.399999 4000 0.225153 2252
Thermoplastics Epoxy 85954-11-6 5.937672 11.600000 116000 6.529452 65295
Sub-Total     51.186829 100 1000000 56.288382 562884
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.750077 100.000000 1000000 3.024164 30242
Sub-Total     2.750077 100 1000000 3.024164 30242

Total

    90.936756     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support